Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Used for remote manual control of proportioning (Series 90) motors and relays.

Features

  • Compatible with Modutrol III and Modutrol IV motors.
  • Select automatic or manual control with DPST toggle switch.
  • Suitable for Series 90, M7685; and M7285 motors controlled by 135 ohm inputs.
  • Surface mounted, with conduit outlet on each side of case. Screw terminals.
  • Scale marked OPEN-CLOSE.

Product Specifications

Application
Electric
Dimensions (in.)
Including Knob 3 3/4 in. high, 3 3/8 in. wide, 3 1/4 in. deep.**Fits inside wiring junction box of Modutrol IV Motor
Dimensions (mm)
Including Knob 95 mm high, 86 mm wide, 83 mm deep.**Fits inside wiring junction box of Modutrol IV Motor
Used With
M9164; M9484; M9184; M9185 and motors replaced by these motors
Weight (lb)
1.3 lb
Comments
2 position manual switch
Item Type
Accessory
Mounting
Surfaced mounted with conduit knock-outs
Electrical Connections
Screw terminals
Ambient Temperature Range (F)
-40 F to +150 F
Ambient Temperature Range (C)
-40 C to +60 C
Control Signal
SPST, On/Off switch
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.