Overview
Honeywell's Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac actuator accepts two-position control with an integral junction box and accepts an on/off signal from a single-pole, single-throw controller. Reliability operates in smoke control systems requiring UL555S ratings up to 350F.
Features
- 175 lb-in. (20 Nm) minimum driving torque at 350F (176C)
- Integral stainless steel spring return ensures return torque level
- Reversible mounting allows clockwise (cw) or counterclockwise (ccw) spring rotation
- Fifteen-second spring return timing
- No special cycing required and no audible noise during long-term holding
- Models available with integral high temperature (350 F) SPST position-indicating switches (<7 degrees, >85 degrees)
- Ninety-five degree angle of rotation for tight damper closure
- Actuator holds rated torque at reduced power level and die-case aluminum housing design allows flush mounting to damper
Product Specifications
- Application
- Fire and Smoke
- Weight (lb)
- 7 lb
- Weight (kg)
- 3.2 kg
- Comments
- Standard with European Ratings
- Item Type
- Product
- Mounting
- Flush Mount
- Frequency
- 50 Hz; 60 Hz
- Electrical Connections
- Teflon-jacketed cable
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 230 Vac ±10%
- Power Consumption
- Driving-- 0.20A, 35W, Holding-- 0.14A, 10W
- Shipping and Storage Temperature Range (F)
- -40 F to +158 F
- Shipping and Storage Temperature Range (C)
- -40 C to +70 C
- Approvals, CE
- 89/336/ECC, 73/23/EEC
- Ambient Temperature Range (F)
- -40 F to +130 F
- Ambient Temperature Range (C)
- -40 C to +55 C
- Switch Ratings
- 250 Vac, 5 A res (3 A ind)
- Approvals, C-Tick
- N314
- Internal Auxiliary Switch
- 2
- Maximum Noise Rating
- Driving (dB(A) @ 1m)-- 70; Holding (dB(A) @ 1m)-- 20 (no audible noise)
- Shaft Dimensions (in.)
- 1/2 to 1 in. round or 1/2 to 3/4 in. square
- Actuator Type
- Damper
- Control Signal
- Two position; SPST
- Fail Safe Mode
- Spring Return
- Torque Rating (Nm)
- 20 Nm
- Spring Return Torque/Force (lb-in., lbf)
- 175 lb-in.
- Spring Return Torque/Force (Nm, N)
- 20 Nm
- Additional Torque Ratings (lb-in.)
- Maximum Stall-- 425 lb-in.
- Additional Torque Ratings (Nm)
- Maximum Stall-- 48 Nm
- Spring Return Timing
- Maximum-- 25 sec
- Shaft Adapter Type
- Self-centering clamping
- Spring Return Direction
- By orientation
- Electrical Connections (in.)
- 40 in.
- Electrical Connections (mm)
- 1 m
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.