Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

RP7515A/B MicroCelâ„¢ Controllers are Distributed Digital Controllers (DDC) that work alone or network into DeltaNet architecture. They have various input & output configurations & programs to control single & dual-duct Variable Air Volume (VAV) units.

Features

  • Low differential flow sensor.
  • Noise-free control of VAV boxes.
  • Program and parameter data stored in nonvolatile memory.
  • Variety of input and output combinations.
  • Convenient operator terminal connections.
  • Quick Space Sensor wiring terminations.
  • Static and brown-out protection.
  • Easy and quick installation or modification.

Product Specifications

Application
Electric to pneumatic Transducer
Maximum Safe Operating Pressure (psi)
25 psi, maximum
Maximum Safe Operating Pressure (kPa)
172 kPa, maximum
Temperature Range (F)
122 F, maximum
Temperature Range (C)
50 C, maximum
Electrical Connections
Screw terminals
Operating Humidity Range (% RH)
5 to 95% RH
Voltage
24 Vac
Pressure Range (psi)
Output--3 to 15 psi
Pressure Range (kPa)
Output--21 to 103 kPa
Air connections
Barb type for l/4-in. (6-mm) O.D. plastic tubing
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.