Overview
RP7515A/B MicroCelâ„¢ Controllers are Distributed Digital Controllers (DDC) that work alone or network into DeltaNet architecture. They have various input & output configurations & programs to control single & dual-duct Variable Air Volume (VAV) units.
Features
- Low differential flow sensor.
- Noise-free control of VAV boxes.
- Program and parameter data stored in nonvolatile memory.
- Variety of input and output combinations.
- Convenient operator terminal connections.
- Quick Space Sensor wiring terminations.
- Static and brown-out protection.
- Easy and quick installation or modification.
Product Specifications
- Application
- Electric to pneumatic Transducer
- Maximum Safe Operating Pressure (psi)
- 25 psi, maximum
- Maximum Safe Operating Pressure (kPa)
- 172 kPa, maximum
- Temperature Range (F)
- 122 F, maximum
- Temperature Range (C)
- 50 C, maximum
- Electrical Connections
- Screw terminals
- Operating Humidity Range (% RH)
- 5 to 95% RH
- Voltage
- 24 Vac
- Pressure Range (psi)
- Output--3 to 15 psi
- Pressure Range (kPa)
- Output--21 to 103 kPa
- Air connections
- Barb type for l/4-in. (6-mm) O.D. plastic tubing
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.