Overview
Microprocessor-based integrated full-function primary burner control for automatically fired gas, oil, or combination fuel single burner applications. Provides level of safety, functional capability and features beyond conventional controls.
Features
- Functions include automatic burner sequencing, flame supervision, system status indication, system or self-diagnostics and troubleshooting.
- Subbase, amplifier and purge card are required for operation.
- Options include PC interface, keyboard display module, DATA CONTROLBUS™ MODULE, remote display module, first-out expanded annunciator, and COMBUSTION SYSTEM MANAGER™ software.
- 15 second postpurge.
- Five LEDs provide sequence information.
- Interchangeable plug-in flame amplifiers.
- Local or remote annunciation of operation and fault information.
- Nonvolatile memory retains history files and sequencing status after power loss.
- Optional remote reset capability.
- Optional report generation.
- Selectable recycle or lockout on loss of airflow or flame.
- Shutter drive output.
- Airflow switch check.
- Delayed main valve.
Product Specifications
- Application
- On-Off Primary Control with Pre and Post purge
- Dimensions (in.)
- 5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
- Dimensions (mm)
- 127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
- Weight (lb)
- 1 lb 15 oz
- Weight (kg)
- 0.9 kg
- Comments
- Includes Pre- and Post -Purge.
- Frequency
- 50 Hz; 60 Hz (±10%)
- Approvals, Underwriters Laboratories Inc.
- Component Recognized, File No. MP268; Guide No. MCCZ.
- Approvals, Canadian Standards Association
- Certified, File No. LR95329-3.
- Voltage
- 120 Vac (+10, -15%)
- Shipping and Storage Temperature Range (F)
- -40 F to +140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Approvals, Federal Communications Commission
- FCC Part 15, Class B, Emissions.
- Flame Establishing Period - Pilot
- 4 sec or 10 sec
- Flame Establishing Period - Main
- 10 sec
- Interlocks
- Selectable
- PrePurge
- Determined by ST7800A Purge Timer Card
- PostPurge
- 15 sec
- Required Components
- Q7800A,B Universal Wiring Subbases. R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier. ST7800A Plug-in Purge Timer Card.
- AirFlow Check
- Dynamic
- Delayed Main Valve
- Yes
- Pilot Type
- interrupted
- Vibration
- 0.5 G environment
- Approvals, Swiss RE
- Acceptable
- Approvals, Factory Mutual
- Report No. OX4A5.AF.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.