Overview
Integrated on/off primary burner control for automatically fired gas, oil or combination fuel single burner applications. Contains Valve Proving Feature. Requires S7800A1142 Display to program VPS feature.
Features
- Functions include automatic burner sequencing, flame supervision, system status indication, system or self diagnostics and troubleshooting.
- Subbase and amplifier are required for operation.
- Power LED blinks Fault Code on lockout.
- Options include PC interface, keyboard display module, DATA CONTROLBUS™ MODULE, remote display module, first-out expanded annunciator, and COMBUSTION SYSTEM MANAGER™ software.
- Five LEDs provide sequence information.
- Interchangeable plug-in flame amplifiers.
- Optional local or remote annunciation of operation and fault information.
- Nonvolatile memory retains history files and sequencing status after power loss.
- Optional remote reset capability.
- Optional report generation.
- Selectable relight or lockout on loss of flame.
- Contains Valve Proving Feature - require S7800A1142 Keyboard Display (not provided) to set up.
Product Specifications
- Application
- On-Off Primary Control w/VPS
- Dimensions (in.)
- 5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
- Dimensions (mm)
- 127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
- Weight (lb)
- 1 lb 13 oz
- Weight (kg)
- 0.8 kg
- Comments
- Includes programmable VPS (Valve Proving Switch) check feature and blinking LED fault annunciation
- Frequency
- 50 Hz; 60 Hz (±10%)
- Approvals, Underwriters Laboratories Inc.
- Component Recognized, File No. MP268; Guide No. MCCZ.
- Approvals, Canadian Standards Association
- Certified, File No. LR95329-3.
- Voltage
- 120 Vac (+10, -15%)
- Shipping and Storage Temperature Range (F)
- -40 F to +140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Approvals, Federal Communications Commission
- FCC Part 15, Class B, Emissions.
- Flame Establishing Period - Pilot
- 4 sec or 10 sec
- Flame Establishing Period - Main
- Intermittent
- Preignition
- Yes
- Required Components
- Q7800A,B Universal Wiring Subbases. R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier.
- Pilot Type
- intermittent
- Vibration
- 0.5 G environment
- Approvals, Swiss RE
- Acceptable
- Approvals, Factory Mutual
- Report No. OX4A5.AF.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.