Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. Works in both zoned and non-zoned applications.

Features

  • Powered by RedLINK™ reliability
  • No interference with other wireless devices in the home
  • Works with compatible RedLINK™ enabled thermostats and accessories
  • Installs in minutes
  • Touchscreen interface with backlit display
  • Can display outdoor temperature and humidity
  • Built-in pager with an audible noise helps locate the device in the home
  • Screen-lock feature helps prevent accidental changes
  • 1 year battery life
  • 2 month low battery warning In Non-Zoned Applications:
  • Bring it with you anywhere in the home to sense and control temperature from the room that you are in. In Zoned Applications:
  • View and adjust all RedLINK™ enabled thermostats from a single control.
  • Controls up to 16 thermostats

Product Specifications

Application
Zoned and Non-Zoned Applications
Dimensions (in.)
6 1/4 in. high x 3 1/8 in. wide x 1 5/8 in. deep
Dimensions (mm)
159 mm high x 79 mm wide x 41 mm deep
Used With
RedLINK™ enabled thermostats and accessories
Comments
Portable Comfort Control is also available in kits.
Item Type
Accessory
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Operating Temperature Range (F)
32 F to 120 F
Operating Temperature Range (C)
0 C to 48.9 C
Power Method
Battery
Sensor Element
Thermistor
Differential Temperature (F)
± 1 F
Differential Temperature (C)
±0.5 C
Changeover
Auto or Manual
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.