Overview
Provide heavy duty switching for refrigeration and air conditioning equipment, appliances, vending machines and similar applications.
Features
- Molded terminal numbers and circuit diagram on top of relay provide easy identification for wiring and checking system operation.
- Open coil assures cooler operation.
- Laminated magnet construction for higher efficiency.
- Base designed for easy replacement of competitive relays.
- Plug compatible with Steveco 90-340 and Mars 90340.
Product Specifications
- Dimensions (in.)
-
- Dimensions (mm)
-
- Item Type
- Product
- Frequency
-
- Approvals, Underwriters Laboratories Inc.
-
- Approvals, Canadian Standards Association
-
- Electrical Connections
-
- Temperature Ratings (C)
-
- Temperature Ratings (F)
-
- Switching
-
- Pilot Duty Ratings
-
- Contact Ratings (AFL)
-
- Contact Ratings (ALR)
-
- Contact Ratings (resistive)
-
- Coil Ratings Voltage
-
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.