Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

SLATEā„¢ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity

Features

  • Provides 24 Vdc or 24 to 240 Vac flame safeguard
  • Dual fuel capability
  • Configurable safety
  • DIN rail mountable
  • Designed to mount inside an electrical enclosure as part of a system.

Product Specifications

Application
Provides the ability to create application displays using web technology
Temperature Range (F)
-20 F to 150 F
Temperature Range (C)
-29 C to 66 C
Used With
R8001A1001/U SLATE Base Module; R8001S9001/U SLATE Subbase
Comments
IRI Acceptable
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed, File: MP268
Operating Humidity Range (% RH)
95% continuous, noncondensing
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +66 C
Approvals, Federal Communications Commission
Part 15, Class A
Required Components
R8001A1001/U; R8001S9001/U
Vibration
0.5 G environment
Enclosure Rating
Must be mounted inside a grounded metal enclosure
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.