Overview
SLATE⢠brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application - offering virtually limitless development opportunities with far less complexity
Features
- Provides 24 Vdc or 24 to 240 Vac flame safeguard
- Dual fuel capability
- Configurable safety
- DIN rail mountable
- Designed to mount inside an electrical enclosure as part of a system.
Product Specifications
- Application
- Controls the relationship between fuel, airflow and flue gas recirculation on a power burner
- Temperature Range (F)
- -20 F to 150 F
- Temperature Range (C)
- -29 C to 66 C
- Used With
- R8001A1001/U SLATE Base Module; R8001S9001/U SLATE Subbase
- Comments
- Provides RS-485 Modbus communications to communicate to the actuators and receive feedback. Field configurable with password protection. Provides O2 trim and dual fuel capabilities, IRI Acceptable
- Item Type
- Product
- Approvals, Underwriters Laboratories Inc.
- Listed, File: MP268
- Operating Humidity Range (% RH)
- 95% continuous, noncondensing
- Shipping and Storage Temperature Range (F)
- -40 F to +150 F
- Shipping and Storage Temperature Range (C)
- -40 C to +66 C
- Approvals, Federal Communications Commission
- Part 15, Class A
- Required Components
- R8001A1001/U; R8001S9001/U
- Vibration
- 0.5 G environment
- Enclosure Rating
- Must be mounted inside a grounded metal enclosure
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.