Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Solid state plug-in amplifiers that respond to flame detector inputs to indicate the presence of flame when used with 7800 SERIES relay modules.

Features

  • Flame failure response time of 0.8 or 3.0 seconds.
  • Flame signal strength ranges from 0.0 to 5.0 Vdc.
  • Plug into 7800 relay module through printed circuit board edge connector keyed for proper orientation.
  • Flame signal test jacks to measure amplifier flame signal voltage.
  • Color-coded labels identify flame detection type. Dynamic Self-Check Amplifier test the detectors and all electronic components in the flame detection system 7800 SERIES relay module locks out on safety shutdown with flame detection system failure.
  • Compatible with existing Honeywell flame detectors (order separately).

Product Specifications

Comments
Color: Blue
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association
Certified: File No. LR95329-3
Flame Failure Response Time (sec)
2.0 sec or 3.0 sec
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 1V9A0.AF
Self Checking
Dynamic Self-Check
Use With Primary Safety Control
7800 SERIES Relay Modules
Use With Flame Sensor
Gas, oil, coal: Adjustable Sensitivity Ultraviolet Flame Sensor C7076
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.