Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Solid state plug-in units respond to flame detector signal and indicate presence of flame.

Features

  • Use with BC7000; R4140; R4075C,D,E; R4138C,D Flame Safeguard controls and appropriate flame detector and FSP5075A1, FSP5075A3 Flame Amplifier Modules.

Product Specifications

Comments
Color: Purple
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ2
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 140-A-2
Customer Special
Flame Failure Response Time (sec)
2 to 4 sec
Approvals, Control Safety Devices
Acceptable (CSD-1)
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.01
Self Checking
None (standard)
Use With Primary Safety Control
R4140;BC7000;R4075C,D,E;R4138C,D;FSP5075
Use With Flame Sensor
Gas, oil, coal: Ultraviolet ( Minipeeper ) C7027, C7035
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.