Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Solid state plug-in units respond to flame detector signal and indicate presence of flame.

Features

  • Use with BC7000; R4140; R4075C,D,E; R4138C,D Flame Safeguard controls and appropriate flame detector and FSP5075A1, FSP5075A3 Flame Amplifier Modules.

Product Specifications

Comments
Color: Green
Item Type
Product
Approvals, Underwriters Laboratories Inc.
Listed: File No. MP268, Guide No. MCCZ2
Approvals, Canadian Standards Association
Certified: File No. LR1620, Guide No. 140-A-2
Flame Failure Response Time (sec)
2 to 4 sec
Approvals, Control Safety Devices
Acceptable (CSD-1)
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
Approved: Report No. 24181.01
Self Checking
Dynamic Self-Check
Use With Primary Safety Control
R4140, BC7000, R4075C, D, E, R4138C, D, FSP5075
Use With Flame Sensor
Gas, oil, coal: Ultraviolet Flame Sensor C7012E, F
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.