Overview
The Honeywell R7140G, L, M Burner Control Modules are microprocessor-based integrated burner control for automatically fired gas, oil or combination fuel single burner applications.
Features
- Functions provided by the R7140G,L,M include automatic burner sequencing, flame supervision, system status indication, system or self-diagnostics and troubleshooting.
- Upgrade replacement for BC7000 or R4140 legacy Programmer controls.
- Require ST7800 Purge Timer and appropriate R78XX Amplifier to complete the replacement.
Product Specifications
- Application
- Upgrade Replacement Programming Control for R4140 or BC7000
- Dimensions (in.)
- 7 in. wide x 6 5/32 high x 5 3/4 in. deep
- Dimensions (mm)
- 177 mm wide x 156 mm high x 146 mm deep
- Weight (lb)
- 3 lb 1 oz
- Weight (kg)
- 1.4 kg
- Comments
- LHL-LF&HF Proven
- Frequency
- 50 Hz; 60 Hz (±10%)
- Approvals, Underwriters Laboratories Inc.
- Component Recognized, File No. MP268; Guide No. MCCZ.
- Voltage
- 120 Vac (+10, -15%)
- Shipping and Storage Temperature Range (F)
- -40 F to +140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Approvals, Federal Communications Commission
- FCC Part 15, Class B, Emissions.
- Flame Establishing Period - Pilot
- 4 sec or 10 sec
- Flame Establishing Period - Main
- 10 sec or 15 sec
- Interlocks
- Lockout
- Preignition
- Yes
- PrePurge
- Determined by ST7800A Purge Timer Card
- PostPurge
- 15 sec
- Early Spark Termination
- Yes, 5 sec
- Required Components
- R7847, R7848, R7849, R7851, R7852, R7861, or R7886 Flame Signal Amplifier. ST7800 Plug-in Purge Timer Card.
- AirFlow Check
- User selectable
- Second Stage Pilot Valve
- Interrupted
- Pilot Type
- interrupted
- Vibration
- 0.5 G environment
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.