Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Q769 Adapter is used to provide a modulating signal to the M7415 Economizer Damper Motors when used with a controller. NOTE: Do not use with a Jade (W7220) economizer.

Product Specifications

Dimensions (in.)
1 3/8 in. high x 1 3/8 in. wide x 11/16 in. deep
Dimensions (mm)
35 mm high x 35 mm wide x 17 mm deep
Used With
M7415
Item Type
Accessory
Electrical Connections
Quick-connect terminals
Operating Temperature Range (F)
-25 F to +125 F
Operating Temperature Range (C)
-32 C to +52 C
Control Signal
6 to 9 Vdc
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.