Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Q5024 globe valve linkages connect a Honeywell direct coupled actuator (DCA) to a steam or water globe valve. Q5024 linkages are compatible with 2- and 3-way globe valves.

Features

  • Used with 2-way and 3-way globe valves in modulating or two-position service.
  • Quick and simple installation with no disassembly required.
  • Heavy-duty steel rack and pinion construction and aluminum die-cast housing.
  • Maintenance-free construction.
  • Flexible actuator mounting orientation.
  • Adjustable manual override lever and valve position indicator.
  • Available for 1/2 in. through 6 in. globe valves made by most manufacturers.
  • Used with Honeywell MS and MN Spring and Non-Spring Actuators.

Product Specifications

Used With
2-way and 3-way globe valves in modulating or two-position service
Comments
Materials: Cold Rolled Steel Housing; Steel Rack and Pinion Gears; Brass Bushing and Clip
Item Type
Product
Mounting
Linkage mounts directly to the valve bonnet; actuator(s) mount on linkage
Ambient Temperature Range (F)
-40 F to 140 F
Ambient Temperature Range (C)
-40 C to 60 C
Linkage Type
Valve
Used with Actuator
Direct Coupled Actuator
Stroke
1.18"/30mm
Shaft Dimensions (in.)
0.75 (19 mm)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.