Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement and control of many applications, including pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure.

Features

  • The PWT Pressure Sensors incorporate microprocessor profiled sensors for exceptional accuracy and reliability.
  • Field-selectable 4-20 mA, 0-5 Vdc, or 0-10 Vdc output.
  • Jumper-selectable slow or fast response time.
  • Switch-selectable pressure ranges.
  • The jumper-selectable output switch for normal (4-20 mA) or reverse (20-4mA) operation provides application flexibility.
  • Rugged, die-cast enclosure provides NEMA 4 sealing.
  • Jumper-selectable port swap feature.
  • All models offer both push button and digital input to zero the output.

Product Specifications

Item Type
Product
Mounting
Vertical Mount
Operating Temperature Range (F)
14 F to 131 F
Operating Temperature Range (C)
-10 C to +50 C
Display
None
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.