Overview
The Spyder Family of controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller communicates via either LONWORKS® or BACnet MS/TP network communications. Each controller provides flexible, universal inputs (UI) for external sensors, digital inputs (DI), and a combination of analog outputs (AO) and digital Triac outputs (DO). The Sylk Bus is included in each controller which enables connection to other Sylk enabled devices. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable using the NIAGARA AX FRAMEWORK® software.
Product Specifications
- Application
- Unitary
- Dimensions (in.)
- 6.27 in. high x 4.8125 in. wide x 2.26 in. deep
- Dimensions (mm)
- 159 mm high x 122 mm wide x 57 mm deep
- Comments
- Onboard 20 VDC power supply
- Item Type
- Product
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL 916
- Approvals, Canadian Standards Association
- Certified
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Application Size
- Small to Large
- I/O Count
- 1 UI, 0 DI, 1 AO, 2 DO
- Output Type
- Pulse Width Modulation, Floating, Staged On/Off
- Compatible With
- WEBs-AX; WEBs-N4
- Power Consumption
- 5 VA
- Voltage
- 24 Vac with a valid range of 20 to 30 Vac
- Setpoint Temperature Range (C)
- Programmable
- Setpoint Temperature Range (F)
- Programmable
- Operating Temperature Range (F)
- -40 F to 150 F
- Operating Temperature Range (C)
- -40 C to 65.5 C
- Shipping and Storage Temperature Range (F)
- -40 F to 150 F
- Shipping and Storage Temperature Range (C)
- -40 C to 65.5 C
- Approvals, Federal Communications Commission
- FCC Part 15, Subpart B, Class B
- Approvals, CE
- Approved
- Building Management Interface
- WEBs-AX; WEBs-N4
- Network Communications
- BACnet
- Commissioning Software
- WEBs-AX; WEBs-N4
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.