Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The PM7910 Program Module is an optional plug-in for the R7910 SOLA HC and R7911 Sola SC. From the system level the S7999 System Operator Interface can direct the R7910/R7911 to transfer or retrieve parameter information with the Program Module.

Features

  • Can be removed or installed while the R7910 or R7911 is powered.
  • Facilitate multiple controller setups.
  • Backup and restore the R7910 programmable data including: — Non-safety parameter values — Parameter Control Blocks (information on how the parameter values may be modified

Product Specifications

Application
Support backup and restore
Comments
Indicator LEDs - One (Status LED) Blinking LED indicated the Program Module is properly seated and powered from the R7910/R7911
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.