Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Heating
Dimensions (in.)
3.1 in. X 3.1 in. X 1.8 in.
Dimensions (mm)
78.9 mm X 78.9 mm X 46.5 mm
Comments
On/Off Switch; Min. and max. temperature limits; Terminal for pilot wire programmer; 6 orders: Comfort, Economy, Frost Protection, Off, 1 C setback, 2 C setback
Mounting
Vertical
Electrical Ratings
Max. 12 A (resistive), 2700 W (NI) @ 230 VAC
Frequency
50 Hz
Customer Special
Deléage
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
On/Off
LEDs
Red LED - turns on when heating is activated; Green LED: Turns on when pilot wire controller activates Comfort order
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (C)
± 0.5 C
Color
White
Switch Type
Relay
Terminal Designations
Terminals 6 and 7 not used; Power: 1 and 5; Load: 2 and 4; Pilot Wire: 3
Changeover
Automatic - receives orders from the Energy Management Program (pilot wire)
Setting Temperature Range (C)
7 C (frost protection), 15 C to 35 C
Heat Current
12 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.