Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.2 in. X 3.3 in. X 0.65 in.
Dimensions (mm)
81.4 mm X 84.6 mm X 16.5 mm
Includes
10-feet / 3-m European floor sensor
Used With
Aube AC130-01 10-feet / 3-m European Floor Sensor
Comments
Backlight; Adjustable heating cycles (2 to 6 CPH); Thermostat can be used as a regulator when floor sensor is defective; Pre-programmed Comfort and Economy Setpoints; Standby Mode
Mounting
Vertical
Electrical Ratings
Maximum Load: 15 A (resistive only), 3450 W (NI) @ 230 Vac
Frequency
50 Hz
Customer Special
Warm-up UK
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
0.36 F
Accuracy (C)
0.2 C
Differential Temperature (F)
PIA temperature control:0.5 F; Regulator: 1 (10%)
Differential Temperature (C)
PIA temperature control: 0.5 C; Regulator: 1 (10%)
Color
White
Ambient Temperature Range (F)
PIA temperature control: 14 F to 140 F; Regulator: 0 to 10 (0 to 100%)
Ambient Temperature Range (C)
PIA temperature control: -10 C to 60 C; Regulator: 0 to 10 (0 to 100%)
Switch Type
Relay
Programmability
5-2 Day Program
Terminal Designations
1, 2, 3, 4, 5, 6, 7
Setting Temperature Range (F)
PIA temperature control: 40 F to 104 F; Regulator: 1 to 10 (0 to 100%)
Setting Temperature Range (C)
PIA temperature control: 5 C to 40 C; Regulator: 0 to 10 (0 to 100%)
Parts Needed for Operation (not included) - Non-Zoned System
Aube AC130-01 10-feet/3-m European Floor Sensor
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.