Overview
NXS Series standalone variable frequency drives (VFDs) are flexible, general purpose, dual rated drives designed to meet your toughest HVAC and constant torque applications. Built-in input and output EMI/FRI filters and AC chokes provide compact, reliable drive protection and reduced interference to the surrounding environment. NX Series vaiable frequency drives are a great solution for a wide variety of HVAC and industrial applications from simple fans, pumps and compressors to elevators, cranes or winders. Easy to install and commission, the NXS Series can be configured to operate with different field bus options making it easy to communicate with a variety of control systems.
Features
- Seven configurable applications built in.
- Easy commissioning through software or control panel.
- Devices can be wall-mounted or panel-mounted.
- Eleven protective functions (see Form 63-2600, Users Manual, Technical Data sections).
- Compact Size.
- Insulated gate bi-polar transistor (IGBT) technology.
- Modbus, BacNet, Device Net, Profibus, LobBus, NS available as options cards.
Product Specifications
- Dimensions (in.)
- 5.4 x 11.5 x 7.5
- Dimensions (mm)
- 137.2 mm x 292.1mm x 190.5 mm
- Weight (lb)
- 11 lb
- Weight (kg)
- 5.0 kg
- Item Type
- Product
- Frequency
- 0 Hz to 320 Hz
- Voltage
- 460 Vac
- Operating Temperature Range (F)
- High Overload 14 to 122; Low Overload 14 to 104
- Operating Temperature Range (C)
- High Overload -10 to 50; Low Overload -10 to 40
- Enclosure
- NEMA 1
- Relay Outputs
- 24 Vdc/8A; 125 Vdc/0.4A; 250 Vac/8A
- Horsepower
- 1.5 HP
- Current Ratings
- 3.3A
- Analog Current Output
- 0 (4) - 20 mA, max 500 ohm
- Bypass
- Drive alone
- Drive Family
- NXS
- Type of RFI Filter
- Industrial filter
- Continuous Output Current
- overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
- Starting Torque
- 200% High; 150% Low
- Peak Current
- 2 x high overload current, 2 seconds every 20 seconds
- Acceleration time
- 0 - 3000 sec
- Deceleration time
- 0 - 3000 sec
- Analog Voltage Input
- 0 - 10 Vdc , 200K ohm
- Analog Current Input
- 0 (4) - 20 mA, 250 ohm differential
- Digital Output
- 50 mA/48v open collector
- Reference Output Voltage
- +10V, +3%, max 10mA
- Auxiliary Voltage
- 24V, ± 15%, max 250 mA
- Frame Type
- FR4
- Layout
- Stand-alone drive
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.