Product Specifications
- Dimensions (in.)
- 30H x 10D x 24W
- Dimensions (mm)
- 735H x 245D x 588W
- Weight (lb)
- 78 lb
- Weight (kg)
- 171.6 kg
- Item Type
- Product
- Frequency
- 0 Hz to 320 Hz
- Voltage
- 460 Vac
- Operating Temperature Range (F)
- High Overload 14 to 122; Low Overload 14 to 104
- Operating Temperature Range (C)
- High Overload -10 to 50; Low Overload -10 to 40
- Enclosure
- NEMA 3R
- Relay Outputs
- 24 Vdc/8A; 125 Vdc/0.4A; 250 Vac/8A
- Horsepower
- 10 HP
- Current Ratings
- 16A
- Analog Current Output
- 0 (4) - 20 mA, max 500 ohm
- Bypass
- Drive with 3 contactor bypass
- Auto Bypass
- No
- Drive Family
- NXS
- Contactor
- 3 Contactors
- Disconnect Type
- Fused Disconnect
- Pilot Lights
- Yes
- Control Transformer
- Yes
- Drive Input Disconnect
- Yes
- Drive Input Fuses
- Yes
- Type of RFI Filter
- Industrial filter
- Continuous Output Current
- overload 1.5 x High overload current (1min/10min); overload 1.1 x Low overload current (1min/10min)
- Starting Torque
- 200% High; 150% Low
- Peak Current
- 2 x high overload current, 2 seconds every 20 seconds
- Acceleration time
- 0 - 3000 sec
- Deceleration time
- 0 - 3000 sec
- Analog Voltage Input
- 0 - 10 Vdc , 200K ohm
- Analog Current Input
- 0 (4) - 20 mA, 250 ohm differential
- Digital Output
- 50 mA/48v open collector
- Reference Output Voltage
- +10V, +3%, max 10mA
- Auxiliary Voltage
- 24V, ± 15%, max 250 mA
- Frame Type
- FR5
- Layout
- Vertical
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.