Overview
Honeywell 175 lb-in. (20Nm) torque, spring return, direct-coupled, 24 Vac actuator accepts two-position (SPST) control with an integral junction box. Reliably operates in smoke control systems requiring UL555S ratings up to 350F.
Product Specifications
- Application
- Fire and Smoke
- Dimensions (in.)
- 10.67 in high x 3.94 in wide x 2.95 in deep
- Dimensions (mm)
- 271 mm high x 100 mm wide x 75 mm deep
- Includes
- Self-centering shaft adapter, 3mm crank
- Weight (lb)
- 8 lb
- Weight (kg)
- 3.63 kg
- Materials
- Aluminum housing
- Comments
- Two integral 3/8 in. flexible conduit connections
- Item Type
- Product
- Mounting
- Direct Coupled
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL873, Plenum Rated
- Electrical Connections
- Teflon-jacketed cable
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 24 Vac +20%, -10%
- Power Consumption
- Driving-- 45 VA, Holding-- 10 VA
- Shipping and Storage Temperature Range (F)
- -40 F to +140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Approvals, CE
- 89/336/ECC, 73/23/EEC
- Approvals, Canadian Underwriters Laboratories Inc.
- cUL C22.2 No. 24-93
- Ambient Temperature Range (F)
- -40 F to +130 F
- Ambient Temperature Range (C)
- -40 C to +55 C
- Switch Ratings
- 250 Vac, 5 A res
- Approvals, C-Tick
- N314
- Environmental, Electrical or Ingress Protection Rating
- NEMA 2; IP54
- Internal Auxiliary Switch
- 2
- Maximum Noise Rating
- Driving (dB(A) @ 1m)-- 70; Holding (dB(A) @ 1m)-- 20 (no audible noise)
- Stroke
- 95 ±3 degrees
- Shaft Dimensions (in.)
- 3/8 to 1.06 in. round or 3/8 to 11/16 in. square
- Actuator Type
- Damper
- Control Signal
- Two position; SPST
- Fail Safe Mode
- Spring Return
- Torque Rating (lb-in.)
- 175 lb-in.
- Torque Rating (Nm)
- 20 Nm
- Spring Return Torque/Force (lb-in., lbf)
- 175 lb-in.
- Spring Return Torque/Force (Nm, N)
- 20 Nm
- Additional Torque Ratings (lb-in.)
- Maximum Stall-- 425 lb-in.; Minimum Driving at 350 F-- 175 lb-in.
- Additional Torque Ratings (Nm)
- Maximum Stall-- 48 Nm; Minimum Driving at 175 C-- 20 Nm
- External Auxiliary Switches Available
- No
- Timing, Nominal
- Driving @ 60 Hz (sec)-- 15 sec
- Spring Return Timing
- Maximum-- 15 sec
- Shaft Adapter Type
- Self-centering clamping
- Manual operation
- Manual crank
- Shaft Dimensions (mm)
- 10 to 27 mm round or 10 to 18 mm square
- Spring Return Direction
- By orientation
- Electrical Connections (in.)
- 40 in.
- Electrical Connections (mm)
- 1 m
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.