Overview
Honeywell's Fast-Acting, Two-Position Actuators are line volt (230V), 80 lb-in., spring return direct coupled actuators (DCA) for Fire and Smoke dampers (on/off control). The actuator accepts an on/off signal from a single-pole, single-throw (SPST) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring rotation.
Product Specifications
- Application
- Fire and Smoke
- Dimensions (in.)
- 8.9 in high x 5.13 in wide x 3.32 in deep
- Dimensions (mm)
- 227 mm high x 129 mm wide x 84 mm deep
- Weight (lb)
- 5 lb
- Weight (kg)
- 2.3 kg
- Materials
- Aluminum housing
- Comments
- Two integral 3/8 in. clip-in flexible conduit connections
- Item Type
- Product
- Mounting
- Direct Coupled
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL873, Plenum Rated (if product marked)
- Electrical Connections
- Color-coded leads
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 230 Vac ±10%
- Power Consumption
- Driving-- 0.13A, 23W, Holding-- 0.09A, 7W
- Shipping and Storage Temperature Range (F)
- -40 F to 140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Approvals, Canadian Underwriters Laboratories Inc.
- cUL C22.2 No. 24-93 (if product marked)
- Ambient Temperature Range (F)
- 0 F to +130 F
- Ambient Temperature Range (C)
- -18 C to +55 C
- Switch Ratings
- 125 Vac/24 Vdc, 3A res
- Approvals, C-Tick
- N314
- Environmental, Electrical or Ingress Protection Rating
- NEMA 1, IP40
- Internal Auxiliary Switch
- 2
- Maximum Noise Rating
- Driving (dB(A) @ 1m)-- 80; Holding (dB(A) @ 1m)-- 20 (no audible noise)
- Stroke
- 95 ±3 degrees
- Shaft Dimensions (in.)
- 1/2 in. round
- Actuator Type
- Damper
- Control Signal
- Two position; SPST
- Fail Safe Mode
- Spring Return
- Torque Rating (lb-in.)
- 80 lb-in.
- Torque Rating (Nm)
- 9 Nm
- Spring Return Torque/Force (lb-in., lbf)
- 80 lb-in.
- Spring Return Torque/Force (Nm, N)
- 9 Nm
- Additional Torque Ratings (lb-in.)
- Maximum Stall-- 240 lb-in.; Minimum Driving at 350 F-- 80 lb-in.
- Additional Torque Ratings (Nm)
- Maximum Stall-- 27 Nm; Minimum Driving at 175 C-- 9 Nm
- External Auxiliary Switches Available
- No
- Timing, Nominal
- Driving @ 60 Hz-- 15 sec
- Spring Return Timing
- 15 sec
- Shaft Adapter Type
- Aluminum Hub, two set screws
- Shaft Dimensions (mm)
- 13 mm round
- Spring Return Direction
- By orientation
- Electrical Connections (in.)
- 32 in.
- Electrical Connections (mm)
- 0.8 m
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.