Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
HVAC
Dimensions (in.)
6 81/54 high x 3 55/84 wide x 3 5/32 deep
Dimensions (mm)
177 mm high x 98 mm wide x 80 deep
Includes
Mounting bracket, self-centering shaft adapter
Weight (lb)
3.5 lb
Weight (kg)
1.6 kg
Materials
Plenum rated plastic housing
Mounting
Direct Coupled
Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
UL 873
Electrical Connections
Enclosed screw terminal strip (22 to 14 AWG)
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Supply Voltage
100 to 250 Vac
Power Consumption
Driving-- 10 VA
Shipping and Storage Temperature Range (F)
.-40 F to +150F
Shipping and Storage Temperature Range (C)
.-40 C to +65 C
Approvals, CE
EMC 2004/108/EC; Certification Low Voltage Directive 2006/95/EC; IEC 60730-1 and Part 2-14
Approvals, Canadian Underwriters Laboratories Inc.
cUL C22.2 No. 24-93
Ambient Temperature Range (F)
.-22 F to +149F
Ambient Temperature Range (C)
.-30 C to +65 C
Approvals, C-Tick
N314
Environmental, Electrical or Ingress Protection Rating
NEMA 2; IP54
Internal Auxiliary Switch
0
Maximum Noise Rating
Driving (dB(A) @ 1m)-- 50; Holding (dB(A) @ 1m)-- 20 (no audible noise)
Stroke
95 ±3 degrees
Shaft Dimensions (in.)
3/8 to 5/8 in. round or 1/4 to 1/2 in. square
Actuator Type
Damper; Valve
Control Signal
SPST; Two position
Fail Safe Mode
Spring Return
Torque Rating (lb-in.)
27 lb-in.
Torque Rating (Nm)
3 Nm
Spring Return Torque/Force (lb-in., lbf)
27 lb-in
Spring Return Torque/Force (Nm, N)
3 Nm
Additional Torque Ratings (lb-in.)
Maximum Stall-- 70 lb-in.
Additional Torque Ratings (Nm)
Maximum Stall-- 8 Nm
External Auxiliary Switches Available
No
Rotation to Open
By switch
Rotational Stroke Adjustment
Mechanically limited 5 degree increments
Timing, Nominal
Driving @ 60 Hz-- 45 sec
Spring Return Timing
Maximum-- 25 sec
Shaft Adapter Type
Self-centering clamping
Manual operation
N/A
Shaft Dimensions (mm)
9 to 16 mm round or 6 to 13 mm square
Spring Return Direction
By orientation
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.