Product Specifications
- Application
- HVAC
- Dimensions (in.)
- 9.72 in high x 3.94 in wide x 2.95 in deep
- Dimensions (mm)
- 247 mm high x 100 mm wide x 75 mm deep
- Includes
- Mounting bracket, self-centering shaft adapter, 3mm crank
- Weight (lb)
- 6 lb
- Weight (kg)
- 2.72 kg
- Materials
- Aluminum housing, Plenum rated plastic access cover
- Comments
- Integral 1/2 in. NPSM conduit connection.
- Item Type
- Product
- Mounting
- Direct Coupled
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL873, Plenum Rated
- Electrical Connections
- Enclosed screw terminal strip (22 to 14 AWG)
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 24 Vac or Vdc
- Power Consumption
- Driving-- 14 VA, Holding-- 5 VA
- Shipping and Storage Temperature Range (F)
- .-40 F to +158 F
- Shipping and Storage Temperature Range (C)
- .-40 C to +70 C
- Approvals, CE
- 89/336/ECC, 73/23/EEC89/336/ECC, 73/23/EEC
- Approvals, Canadian Underwriters Laboratories Inc.
- cUL C22.2 No. 24-93
- Ambient Temperature Range (F)
- .-40 F to +140 F
- Ambient Temperature Range (C)
- .-40 C to +60 C
- Switch Ratings
- 250 Vac, 5 A res
- Approvals, C-Tick
- N314
- Environmental, Electrical or Ingress Protection Rating
- NEMA 2
- Internal Auxiliary Switch
- 2
- Maximum Noise Rating
- Driving (dB(A) @ 1m)-- 40; Holding (dB(A) @ 1m)-- 20 (no audible noise)
- Stroke
- 95 ±3 degrees
- Shaft Dimensions (in.)
- 3/8 to 1.06 in. round or 3/8 to 11/16 in. square
- Actuator Type
- Damper; Valve
- Control Signal
- Sylk-enabled
- Fail Safe Mode
- Spring Return
- Torque Rating (lb-in.)
- 88 lb-in.
- Torque Rating (Nm)
- 10 Nm
- Spring Return Torque/Force (lb-in., lbf)
- 88 lb-in.
- Spring Return Torque/Force (Nm, N)
- 10 Nm
- Additional Torque Ratings (lb-in.)
- Maximum Stall-- 150 lb-in.
- Additional Torque Ratings (Nm)
- Maximum Stall-- 17 Nm
- External Auxiliary Switches Available
- Yes, SW2-US
- Rotation to Open
- By switch
- Rotational Stroke Adjustment
- Mechanically limited 5 degree increments
- Timing, Nominal
- Driving @ 60 Hz-- 90 sec
- Spring Return Timing
- Maximum-- 20 sec
- Feedback
- Sylk-enabled
- Shaft Adapter Type
- Self-centering clamping
- Manual operation
- Manual crank
- Shaft Dimensions (mm)
- 10 to 27 mm round or 10 to 18 mm square
- Spring Return Direction
- By orientation
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.