Product Specifications
- Application
- HVAC
- Dimensions (in.)
- 7” high, 3 7/8” wide, 3 1/8” deep
- Dimensions (mm)
- 177 mm high x 98 mm wide x 80 deep
- Includes
- Mounting bracket, self-centering shaft adapter
- Weight (lb)
- 3.5 lb
- Weight (kg)
- 1.6 kg
- Materials
- Plenum rated plastic housing
- Item Type
- Product
- Mounting
- Direct Coupled
- Frequency
- 50 Hz; 60 Hz
- Approvals, Underwriters Laboratories Inc.
- UL 873
- Electrical Connections
- Enclosed screw terminal strip (22 to 14 AWG)
- Operating Humidity Range (% RH)
- 5 to 95% RH, non-condensing
- Supply Voltage
- 24 Vac or Vdc
- Power Consumption
- Driving-- 6/3 VA
- Shipping and Storage Temperature Range (F)
- .-40 F to +150F
- Shipping and Storage Temperature Range (C)
- .-40 C to +65 C
- Approvals, CE
- EMC 2004/108/EC; Certification Low Voltage Directive 2006/95/EC; IEC 60730-1 and Part 2-14
- Approvals, Canadian Underwriters Laboratories Inc.
- cUL C22.2 No. 24-93
- Ambient Temperature Range (F)
- .-40 F to +149F
- Ambient Temperature Range (C)
- .-40 C to +65 C
- Approvals, C-Tick
- N314
- Environmental, Electrical or Ingress Protection Rating
- NEMA 2; IP54
- Internal Auxiliary Switch
- 0
- Maximum Noise Rating
- Driving (dB(A) @ 1m)-- 40; Holding (dB(A) @ 1m)-- 20 (no audible noise)
- Stroke
- 95 ±3 degrees
- Shaft Dimensions (in.)
- 3/8 to 5/8 in. round or 1/4 to 1/2 in. square
- Actuator Type
- Damper; Valve
- Control Signal
- Sylk-enabled
- Fail Safe Mode
- Spring Return
- Torque Rating (lb-in.)
- 27 lb-in.
- Torque Rating (Nm)
- 3 Nm
- Spring Return Torque/Force (lb-in., lbf)
- 27 lb-in
- Spring Return Torque/Force (Nm, N)
- 3 Nm
- Additional Torque Ratings (lb-in.)
- Maximum Stall-- 70 lb-in.
- Additional Torque Ratings (Nm)
- Maximum Stall-- 8 Nm
- External Auxiliary Switches Available
- No
- Rotation to Open
- By switch
- Rotational Stroke Adjustment
- Mechanically limited 5 degree increments
- Timing, Nominal
- Driving @ 60 Hz-- 90 sec
- Spring Return Timing
- Maximum-- 25 sec
- Feedback
- Sylk-enabled
- Shaft Adapter Type
- Self-centering clamping
- Manual operation
- N/A
- Shaft Dimensions (mm)
- 9 to 16 mm round or 6 to 13 mm square
- Spring Return Direction
- By orientation
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.