Overview
The MP958 Pneumatic Valve Actuator is direct-acting and used only with Honeywell V5852A2xx, V5862A2xx, V5853A2xx, and V5863A2xx Terminal Unit Valves to control hot and/or chilled water.
Product Specifications
- Dimensions (in.)
- 2 1/4 in. diameter x 3 3/16 in. maximum high
- Dimensions (mm)
- 57 mm diameter x 81 mm maximum high
- Maximum Safe Operating Pressure (psi)
- 30 psi
- Comments
- Only works with V5852A2xx, V5862A2xx, V5853A2xx, V5863A2xx
- Actuator Type
- Valve
- Fail Safe Mode
- Spring Return
- Actuator Force
- Low
- Action
- Direct Acting
- Spring Range (psi)
- 3 psi to 10 psi
- Spring Range (kPa)
- 21 kPa to 69 kPa
- Air connections
- Barbed fitting for 1/4 in. O.D. plastic tubing
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.