Overview
Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.
Features
- Rolling diaphragm for long life and low hysteresis.
- Easily attached to valve.
- Can be installed after piping valve.
- Slide lock feature permits simple engagement to valve stem.
- Direct- or reverse-action control.
- Does not include positive positioner.
Product Specifications
- Dimensions (in.)
- 7 1/8 in. diameter x 5 5/8 in. high
- Dimensions (mm)
- 181 mm diameter x 143 mm high
- Maximum Safe Operating Pressure (psi)
- 25 psi
- Maximum Safe Operating Pressure (kPa)
- 172 kPa
- Temperature Range (F)
- 0 F to 140 F
- Temperature Range (C)
- -18 C to +60 C
- Used With
- Valves with bonnet size 1-3/8 in. (35 mm)
- Operating Humidity Range (% RH)
- 5 to 95% RH
- Diameter (in.)
- 7 1/8 in.
- Actuator Type
- Valve
- Fail Safe Mode
- Spring Return
- Stroke (in.)
- 3/4 in.
- Stroke (mm)
- 19 mm
- Actuator Force
- Medium
- Action
- Reverse Acting
- Spring Range (psi)
- 4 psi to 11 psi
- Spring Range (kPa)
- 28 kPa to 76 kPa
- Air connections
- Dual barbed fitting for 5/32 in. O.D. and 1/4 in. O.D. plastic tubing
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.