Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Maximum Safe Operating Pressure (psi)
20.3 psi
Maximum Safe Operating Pressure (kPa)
140 kPa
Temperature Range (F)
-22 F to 194 F
Temperature Range (C)
-30 c to 90 C
Actuator Type
Damper Actuator without positive Positioner
Stroke (in.)
3-1/2 in.
Stroke (mm)
90 mm
Spring Range (psi)
Field adjustable for 3 spans. 2 to 7 lb/in2, 3 to 13 lb/in2, or 7 to 13 lb/in2
Spring Range (kPa)
Field adjustable for 3 spans. 14 to 48 kPa, 21 to 90 kPa, or 48 to 90 kPa
Diaphragm Effective Area (sq in.)
22.6 sq in.
Diaphragm Effective Area (sq cm)
146 sq cm
Air connections
Barb fitting for 1/4 in. (6 mm) polyethylene tubing
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.