Overview
The MLH Series is a two-wire 4-20mA gauge pressure sensor. This digitally compensated sensor offers an unparalleled value/performance combination, making it an ideal solution for demanding applications. Available in pressure ranges up to 1000 psi.
Features
- Available in 50, 150, 300, 500 and 1000 psi.
- All metal wetted parts for use in wide variety of fluid applications.
- Suitable for use with freon and ammonia based cooling systems.
- No internal elastomeric seals mean no o-ring compatibility issues.
- Less than 2 ms response time provides accurate, high speed measurement.
- Select models available with 1/4-in. SAE female Schrader connection with valve depressor.
Product Specifications
- Materials
- Housing--Black plastic, A model AS-4133 HS-PPA; In contact with media--SST 304L and Haynes 214 alloy
- Item Type
- Product
- Electrical Connections
- Cable (3 meter)
- Voltage
- 9.5Vdc to 30Vdc
- Operating Temperature Range (F)
- -40 F to 257 F
- Operating Temperature Range (C)
- -40 C to +125 C
- Approvals, CE
- CE
- Output
- 4-20 mA, 2-wire
- Connection Size (in.)
- 1/4"-18 NPT
- Pressure Range (psi)
- 0-300 psig
- Accuracy
- ±0.25% of full scale span
- Proof pressure
- 3X Working Pressure Range
- Burst pressure
- 10X Working Pressure Range
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.