Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Honeywell ML7999A actuator, part of the ControLinks™ Fuel Air Control System, provides 100 lb-in. torque, pulse-width-modulating control of combustion air dampers, butterfly gas valves, oil modulation valves and flue gas recirculation.

Features

  • Password protected using eight-digit hexadecimal identification signal
  • Separate wiring compartment between line voltage power wiring and low voltage control
  • Couples directly to a 1/2-in. shaft with no additional parts required; couples directly to 5/16-in. and 3/8-in. shafts using self-centering shaft reduction accessories
  • Shaft coupler assembly available for shafts larger than 1/2-in.
  • Bracket accessory kit available for mounting to Honeywell V51 butterfly gas valves
  • Visual indication of actuator position
  • NEMA 2
  • IF54 with weatherproof kit

Product Specifications

Frequency
50 Hz; 60 Hz
Approvals, Underwriters Laboratories Inc.
Meets UL873
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Voltage
15VA,100 to 240 Vac
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Approvals, CE
Certified
Vibration
0.0 to 0.5g continuous
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.