Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.5 in. X 3.1 in. X 0.5 in.
Dimensions (mm)
83 mm X 79 mm X 13 mm
Includes
10-feet / 3-m European floor sensor
Used With
Aube AC130-01 European Floor Sensor (10 ft / 3 m); Aube CT240/CT241 Telephone Controller
Comments
AF mode only: one sensor in thermostat for ambient temperature control and floor sensor MUST be installed in floor to limit floor temperature.; Remote input for telephone controller; Comfort, Economy and Vacation Presets; Early Start function
Mounting
Vertical
Electrical Ratings
Maximum Load: 15 A (resistive only), 3450 W (NI) @ 230 Vac
Frequency
50 Hz
Customer Special
CJ Electric
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
Early Start: On or Off; Temperature Display:°C/°F
Power Method
Hardwired
Sensor Element
Thermistor
Differential Temperature (F)
0.1 F
Differential Temperature (C)
0.1 C
Color
White
Ambient Temperature Range (F)
32 F to 140 F
Ambient Temperature Range (C)
0 C to 60 C
Switch Type
Relay
Programmability
7 Day program
Terminal Designations
1, 2, 3, 4, 5, 6, 7
Setting Temperature Range (F)
40 F to 86 F room temperature; 40 F to 104 F floor temperature
Setting Temperature Range (C)
5 C to 30 C room temperature; 5 C to 40 C floor temperature
Parts Needed for Operation (not included) - Non-Zoned System
Aube AC130-01 10-feet/3-m European Floor Sensor
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.