Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Electric Radiant Floor
Dimensions (in.)
3.1 in. X 3.1 in. X 0.6 in.
Dimensions (mm)
79 mm X 79 mm X 16 mm
Used With
Aube AC130-01 European floor sensor
Comments
On/Off Switch; Terminal for Pilot Wire Connection; Frost Protection, 1k and 2 k 3.5k setback orders; Min. and max. temperature limits
Mounting
Vertical
Electrical Ratings
Max. 15 A (resistive), 3450 VW @ 230 VAC
Frequency
50 Hz
Customer Special
CJ Electric
Electrical Connections
Terminal block
Supply Voltage
230 Vac
Switch Positions (System)
On/Off; AF (ambient + floor)/F (floor only)
LEDs
Pilot wire indicator; Heating indicator
Power Method
Hardwired
Sensor Element
Thermistor
Accuracy (F)
± 0.4 F
Accuracy (C)
± 0.5 C
Color
White
Switch Type
Relay
Terminal Designations
Power: 1 and 5; Load: 2 and 4; Pilot Wire: 3; Floor sensor:6 and 7
Setting Temperature Range (C)
7 C (frost protection), 15 C to 35 C
Cycles per Hour
4 CPH
Heat Current
15 A (resistive only)
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.