Overview
Microprocessor-based integrated burner control for full modulation applications. Provides automatic burner sequencing, flame supervision, system status indication, system or self-diagnostics, and troubleshooting.
Features
- Access for external electrical voltage checks.
- Application flexibility and communication interface capability.
- Five LEDs provide sequence information.
- Five function Run/Test Switch.
- Interchangeable plug-in amplifiers.
- Local or remote annunciation of operation and fault information (optional).
- Non-volatile memory retains history files and lockout status after loss of power.
- Compatible with existing Honeywell flame detectors.
Product Specifications
- Application
- Programming Control
- Dimensions (in.)
- 5 in. wide x 5 in. high x 5 1/4 in. deep with Q7800A Subbase x 6 3/32 in. deep with Q7800B Subbase
- Dimensions (mm)
- 127 mm wide x 127 mm high x 133 mm deep with Q7800A Subbase x 155 mm deep with Q7800B Subbase
- Weight (lb)
- 1 lb 10 oz
- Weight (kg)
- 0.7 kg
- Comments
- LHL-LF&HF Proven; Dynamic damper check
- Frequency
- 60 Hz (±10%),50 Hz
- Voltage
- 220 to 240 Vac (+10, -15%)
- Shipping and Storage Temperature Range (F)
- -40 F to +140 F
- Shipping and Storage Temperature Range (C)
- -40 C to +60 C
- Flame Establishing Period - Pilot
- 3 sec or 5 sec
- Flame Establishing Period - Main
- 3 sec, or 5 sec, or Intermittent
- Interlocks
- Lockout
- Preignition
- Yes
- PrePurge
- Determined by ST7800A Purge Timer Card
- PostPurge
- 30 sec
- Early Spark Termination
- Yes, 5 sec
- Required Components
- Q7800A,B Universal Wiring Subbases. R7847, R7849, R7861, or R7886 Flame Signal Amplifier. ST7800A Plug-in Purge Timer Card.
- AirFlow Check
- User selectable
- Second Stage Pilot Valve
- Intermittent
- Pilot Type
- interrupted
- Vibration
- 0.5 G environment
- Approvals, Swiss RE
- Acceptable
- Approvals, Factory Mutual
- Report No. 1V9AO.AF.
- Approvals, Gastec/European
- GASTEC: CE-63AP3070/1, Approved to EN298.
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.