Overview
The CR (Command Relay) Series brings control (start/stop) functionality to your load trending and fan/pump/motor status monitoring applications. Each unit has a Form 1C-SPDT relay which means you have both a N/O and a N/C contact in the same unit. (See Table 1 for output ratings).
The 35mm Din-Rail Mounting Flange will allow you to use the CR Series with any Honeywell analog current sensor or switch. This will reduce your inventory by not having to stock as many different items. The stacking feature will also allow you to reduce the required panel space, since up to two CR Series Command Relays may be stacked together during installation.
Features
- 35mm Din-rail mounting flange
- SPDT Form 1C Relay contacts
- Pilot duty rated
- LED status indication
- Stackable for streamlined installation
- Can be used with any Honeywell analog current sensor or switch
Product Specifications
- Application
- Monitor fans, pumps, motors, compressors, or other electrical equipment
- Dimensions (in.)
- 2.94 in. high 2.23 in. wide 0.82 in. deep
- Dimensions (mm)
- 74.7 mm high 56.6 mm wide 20.8 mm deep
- Approvals, Underwriters Laboratories Inc.
- Listed
- Supply Voltage
- 9 to 12 V DC
- Operating Temperature Range (F)
- 5 to 140°F
- Operating Temperature Range (C)
- 15 to 60°C
- Approvals, CE
- Compliant
- LEDs
- No
- Normal Position
- Normally Closed
- Aperture Size
- 0.75 in ; 19 mm
- Max Sensing Current Voltage
- 600 V AC
- DIN Rail Size (in.)
- 1.378 in.
- DIN Rail Size (mm)
- 35 mm
- Operating Range
- 0-30 A ; 0-60 A ; 0-120 A ; Selectable
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.