Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Homeowners list intrusion detection as the number one problem they’d like addressed with a connected solution. The Honeywell Wi-Fi Security Cameras are the answer. A simple way to set your business apart by offering a home security solution from a global leader in professional security. Versatile and easy to install indoors, the cameras notifies you on your smartphone or tablet if it detects unusual movement or sounds. You can set up one or many cameras to watch over your home, working together within the Lyric app. So you can take comfort knowing you can monitor your home, pets and family yourself — anytime, anywhere

Features

  • Intelligent Sound Detection
  • High Definition Wide Angle View
  • Adjustable Alert Zones
  • Cloud and SD Storage
  • Night Vision
  • Two-way Talk

Product Specifications

Application
Allows the user to keep an eye on their home or business while they are away
Includes
MicroSD card support for local recording up to 64GB+
Item Type
Product
Operating Humidity Range (% RH)
10 to 90 % RH (non-condensing)
Sensor
Image: OV9732, 1/4” 1MP CMOS Sensor
Temperature Ratings (C)
0 to 40 C
Temperature Ratings (F)
32 to 104 F
Compatible With
Honeywell Lyric app for iPhone, iPad and Android
Approvals, Federal Communications Commission
FCC Class B
Approvals, CE
CE Mark
Approvals, Others
RoHS certification
Communications
Wi-Fi: IEEE802.11 b/g/n; Bluetooth: BLE4.0
LEDs
Yes
Power Method
5V/2A Power Adaptor
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.