Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The Remote Indoor Temperature Sensor is used to sense temperature remotely.

Features

  • Used to sense temperature if the thermostat is installed in a poor temperature sensing location.
  • Small remote temperature sensor to match any room decor.
  • Easy to install and use.
  • Factory calibrated; no field calibration required.

Product Specifications

Application
Wireless Indoor Air Sensor
Dimensions (in.)
2 7/8 in. high x 1 7/8 in. wide x 15/16 in. deep
Dimensions (mm)
73mm high x 48 mm wide x 24 mm deep
Includes
2 AAA alkaline batteries and mounting hardware
Used With
Redesigned Prestige IAQ, Prestige IAQ 2.0, Prestige 2.0, All New RedLINK VisionPRO 8000
Item Type
Product
Mounting
Mounts on a vertical wall with supplied bracket and mounting hardware
Operating Humidity Range (% RH)
5 to 90% RH, non-condensing
Operating Temperature Range (F)
35 F to 114 F for optimal battery life,0 F to 120 F
Operating Temperature Range (C)
-17.8 C to 48.9 C,1.7 C to 45.6 C for optimal battery life
Power Method
Battery
Color
Arctic White
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.