Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The C7130A,B Wall-Mount Air Temperature Sensors provide the input required by the R7380J,L, W7100, W7600, W7620, and Excel 500 Control Systems to sense air temperature in indoor spaces.

Features

  • C7130A Wall-mount Temperature Sensor:
  • Intended for use as an indoor air sensor with the R7380J,L Indicating Controller, the W7100 Discharge Controller, the W7600 Direct Digital Controller, and the W7620 Direct Digital Controller.
  • C7130B Wall-mount Temperature Sensor:
  • Intended for use as an indoor air sensor with the Excel 500 Controller.

Product Specifications

Application
Intended for monitoring or controlling temperature in conjunction with an electronic control
Dimensions (in.)
2 13/16 in. high x 4 5/8 in. wide
Dimensions (mm)
71.4mm high x 118 mm wide
Used With
Excel 500, T775 Series 2000
Item Type
Product
Mounting
Wall mount
Sensor
PT1000, 1097 ohms @ 77 F PTC
Operating Temperature Range (F)
-40 F to +100 F
Operating Temperature Range (C)
-40 C to +38 C
Shipping and Storage Temperature Range (F)
-40 F to +150 F
Shipping and Storage Temperature Range (C)
-40 C to +65 C
Ambient Temperature Range (F)
150 F Maximum
Ambient Temperature Range (C)
66 C Maximum
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.