Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Averaging Duct Temperature Sensors are used to sense temperature in discharge duct.

Features

  • Use to troubleshoot system operation.
  • Platinum positive temperature coefficient sensor.
  • Factory calibrated; no settings or field calibration required.

Product Specifications

Application
Averaging Duct Temperature Sensors
Dimensions (in.)
1 13/16 in. high x 1 13/16 in. wide x 13 1/4 in. deep
Dimensions (mm)
46 mm high x 46 mm wide x 336 mm deep
Used With
Excel 500, T775 Series 2000
Comments
Recessed 1/4 in. (6 mm) quick-connect terminals. 3/4 in. (19 mm) diameter sensor probe.
Item Type
Product
Mounting
Discharge Duct
Sensor
PT1000, 1097 ohms @ 77 F PTC
Operating Temperature Range (F)
40 F to 220 F
Operating Temperature Range (C)
4 C to 104 C
Shipping and Storage Temperature Range (F)
-30 F to +150 F
Shipping and Storage Temperature Range (C)
-34 C to +66 C
Insertion Length (in.)
13 in.
Insertion Length (mm)
330 mm
Ambient Temperature Range (F)
250 F Maximum
Ambient Temperature Range (C)
121 C Maximum
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.