Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Remote outdoor temperature sensor, when installed, the current outdoor temperature is displayed. Also can be used to manage dual fuel and lock-out expensive auxiliary heat in heat pump applications.

Features

  • Mounting clip allows easy sensor positioning on siding or soffit.
  • Includes 60 in. leadwires.
  • Factory calibrated; no field calibration required.
  • Maximum wire run of 200 feet.

Product Specifications

Application
Outdoor Sensor is compatible with certain Honeywell thermostats and controllers
Dimensions (in.)
2 1/4 in. x 3/8 in. with 60 in. leadwires.
Dimensions (mm)
57 mm x 10 mm with 1524 mm leadwires.
Used With
Honeywell thermostats including the TH8000 series RedLINK and Wi-Fi, TH7000 series, TH6220 and TH6320 (T6 Pro series), TH6220WF and TH6320WF (Lyric T6 Pro series); and controllers such as the HZ432 zone panel and the H6062 HumidiPRO controller
Item Type
Product
Mounting
Mounting Clip provided and screws provided.
Operating Humidity Range (% RH)
5 to 95% RH, non-condensing
Ambient Temperature Range (F)
-40 F to +120 F
Ambient Temperature Range (C)
-40 C to +49 C
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.