Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Air Temperature Sensors function as primary and/or secondary sensors in electronic control systems.

Features

  • No settings or calibration required.
  • Solid state components not affected by dust or dirt.
  • Fast reacting.
  • Rugged aluminum insertion probe.
  • Mounts on duct or plenum surface with integral mounting flange, or in a 2 x 4 in. junction box.

Product Specifications

Application
Primary and/or secondary sensors in electronic control systems
Dimensions (in.)
1 in. high x 2 in. wide x 9 in. deep
Dimensions (mm)
25 mm high x 51 mm wide x 229 mm deep
Includes
6 in. leadwires
Used With
Excel 600, Excel 500, Excel 100, Excel 80, and T775 Series 2000
Comments
Quick response time. Sensor probe diameter is 1/4 in. (6 mm). 6 in. leadwires.
Item Type
Product
Mounting
Mounts on flat duct or plenum surface with integral mounting flange or in a 2 in. x 4 in. (51 mm x 102 mm) junction box.
Sensor
1097 ohm @ 77 F PTC
Operating Temperature Range (F)
40 F to 150 F
Operating Temperature Range (C)
4 C to 66 C
Shipping and Storage Temperature Range (F)
-30 F to +160 F
Shipping and Storage Temperature Range (C)
-34 C to +71 C
Insertion Length (in.)
8 in.
Insertion Length (mm)
203 mm
Ambient Temperature Range (F)
250 F Maximum
Ambient Temperature Range (C)
121 C Maximum
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.