Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The Series 2000 C7041 Electronic Temperature Sensors are designed for use with electronic controllers in domestic or commercial heating and cooling systems.

Features

  • C7041B and C7041C sense duct air temperature
  • C7041D for immersion mounting sense water temperaturefor hot and chilled water
  • C7041F sense outdoor air temperature and are weatherproof for outdoor use (knockouts allow for 1/2 in. conduit connection)
  • C7041J and C7041R sense average duct air temperature
  • C7041K with strap-on mounting senses hot water temperature
  • C7041N probe senses water or air temperature
  • C7041P senses air temperature with a button probe.
  • Solid state components not affected by dust or dirt
  • 20K ohm NTC sensor provides accurate sensing of temperature changes.

Product Specifications

Application
Duct
Dimensions (in.)
4 3/16 in. high x 2 5/16 in. wide x 1 11/16 in. deep
Dimensions (mm)
107 mm high x 59 mm wide x 43 mm deep
Used With
Excel 10, 50, 80, 100, 500
Item Type
Product
Sensor
20 K ohm NTC @ 77 F
Operating Temperature Range (F)
-40 F to +250 F
Operating Temperature Range (C)
-40 C to +121 C
Shipping and Storage Temperature Range (F)
-30 F to +160 F
Shipping and Storage Temperature Range (C)
-34 C to +71 C
Insertion Length (in.)
12 in.
Insertion Length (mm)
305 mm
Ambient Temperature Range (F)
302 F Maximum
Ambient Temperature Range (C)
150 C Maximum
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.