Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The Series 2000 C7031 Electronic Temperature Sensors are designed for use with electronic controllers in domestic or commercial heating and cooling systems.

Features

  • C7031B sense duct air temperature
  • C7031D for immersion mounting sense water temperaturefor hot and chilled water
  • C7031G sense outdoor air temperature and are weatherproof for outdoor use (knockouts allow for 1/2 in. conduit connection)
  • C7031J sense average duct air temperature
  • Solid state components not affected by dust or dirt
  • 1097 Ohms PTC sensor provides accurate sensing of temperature changes.

Product Specifications

Application
Duct
Dimensions (in.)
4 3/16 in. high x 2 5/16 in. wide x 1 11/16 in. deep
Dimensions (mm)
107 mm high x 59 mm wide x 43 mm deep
Used With
Excel 500, T775 Series 2000
Item Type
Product
Sensor
PT1000, 1097 ohms @ 77 F PTC
Operating Temperature Range (F)
40 F to 180 F
Operating Temperature Range (C)
4 C to 82 C
Insertion Length (in.)
144 in.
Insertion Length (mm)
3658 mm
Ambient Temperature Range (F)
250 F Maximum
Ambient Temperature Range (C)
121 C Maximum
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.