Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Pressure Switches are safety devices used in positive-pressure, negative pressure (Air, Flue gas) or differential-pressure systems to sense gas or air pressure systems.

Features

  • Pressure switch for general gas- and air application
  • Diaphragm-actuated safety-limit switch.
  • Switch can be wired to turn on alarm.
  • C6097A3 models break control circuit at set point on pressure fall.
  • C6097B3 models break control circuit at set point on pressure rise.
  • Lockout with manual reset options.
  • Lockout models have external manual reset button.
  • Addtional filter pad for gas/air inlet section
  • Addtional cover over screw terminal for safety
  • Removable transparent cover protects scaleplate and adjusting knob.
  • Optional switch position indicator lamp available.
  • Protection class IP65
  • Ranges: 0.4 to 4 in. wc, 3 to 20 in. wc, 12 to 60 in. wc or 40 to 200 in. wc.
  • Integral 0.2mm vent limiter on all models.
  • FM and UL certified

Product Specifications

Application
Safety devices used in positive-pressure, negative (Air & Flue Gas Only) or differential pressure systems to sense gas or air pressure changes
Dimensions (in.)
2.76 (high) x 3(wide) x 3.7 (deep)
Dimensions (mm)
70 (high) x 76 (wide) x 94 (deep)
Item Type
Product
Mounting
1/4 in. Rp internal thread
Electrical Ratings
U = 24 – 250 V AC (Gold contact options for lower voltages available) I = 0.05 – 5 A at cos ϕ = 1, I = 0.05 – 1 A at cos ϕ = 0.6.
Approvals, Underwriters Laboratories Inc.
Component listed,  MH 16048
Electrical Connections
Screw terminals; Line entrance: M16 x 1.5 cable gland
Operating Temperature Range (F)
-4 to +176°F
Operating Temperature Range (C)
-20 to +80°C
Approvals, Factory Mutual
J.I. 1X5A5.AF ; FM Class 3510
Operating Range (psi)
1 - 20 in. wc
Differential Pressure Range (psi)
0.3 - 0.6 in. wc
Differential Type
Additive
Switch Operation
Auto Recycle
Switching Action
Breaks NO to COM on pressure fall.
Pipe Connection
Vent or Low pressure--1/8 in. Rp internal thread
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.