Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure systems.

Features

  • For use with natural gas, liquid propane (LP) gas, or air.
  • Diaphragm-actuated safety-limit switch.
  • Switch can be wired to turn on alarm.
  • C6097A models break control circuit at setpoint on pressure fall.
  • C6097B models break control circuit at setpoint on pressure rise.
  • Lockout with manual reset and recycle options.
  • Lockout models have external manual reset button.
  • Removable transparent cover protects scaleplate and adjusting knob.
  • Pipe tappings allow selection of positive pressure (air only) or venting connections (NPT mount only).
  • 1/4 in. NPT or flange mount models for direct mounting to Honeywell Integrated Valve Train.
  • Optional switch position indicator lamp available.
  • IP54 enclosure standard.
  • Ranges: 0.4 to 5 in.wc, 3 to 21 in.wc, 12 to 60 in.wc or 1.5 to 7 psi.
  • Surge orifice.
  • Integral vent limiter on all models.

Product Specifications

Application
Safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes
Dimensions (in.)
3 17/32 in. high x 2 23/32 in. wide x 2 23/32 in. deep
Dimensions (mm)
90 mm high x 69 mm wide x 69 mm deep
Mounting
1/4 in. NPT internal thread
Electrical Ratings
Ignition Transformer: 540 VA, Pilot Valve: 50 VA. Main Valve: 400 VA with 2-1/2 times inrush
Approvals, Underwriters Laboratories Inc.
Component Listed, MP 2168-8-1
Approvals, Canadian Standards Association
File # 95329 Certificate 2632-01
Electrical Connections
Screw terminals
Contact Ratings
120 Vac Switch Contact-- 3.0 AFL, 18.0 ALR, 5.0 A resistive; 240 Vac Switch Contact-- 3.0 AFL, 18.0 ALR, 5.0 A resistive
Operating Temperature Range (F)
-40 F to +140 F
Operating Temperature Range (C)
-40 C to +60 C
Approvals, Swiss RE
Acceptable
Approvals, Factory Mutual
JI 2D4A1.AF
Approvals, Others
CSD-1 AFB: Acceptable
Operating Range (psi)
3 to 21 in. wc
Operating Range (kPa)
0.7 to 5.2 kPa
Differential Pressure Range (psi)
max. 2.4 in. wc @ min. setpoint; max. 4.2 in. wc @ max. setpoint
Differential Pressure Range (kPa)
max. 0.60 kPa @ min. setpoint; max. 1.05 kPa @ max. setpoint:
Differential Type
Additive
Switch Operation
Manual Reset
Switching Action
Break on pressure fall
Pipe Connection
Vent or Low pressure--1/8 in. NPT internal thread
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.