Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Overview

The ABC900 Advanced Burner Control is a PLC-based control for burner-boiler applications. It can be programmed for fuel/air ratio and O2 trim control functions. HC900 Designer Software is used for programming.

Features

  • Optional drum level control
  • Boiler feedwater control
  • Draft damper control
  • Fuel selection inputs
  • Mass fuel flow monitoring
  • Dedicated actuator channels
  • Dedicated VFD channels
  • Interface with 7800 SERIES primary safety controls
  • Interface with third party displays
  • Communication with building automation systems via Modbus

Product Specifications

Dimensions (in.)
10-1/2 in. wide x 5-3/8 in. high x 6 in. deep
Dimensions (mm)
267 mm wide x 137 mm high x 152 mm deep
Temperature Range (F)
32 F to 140 F
Temperature Range (C)
0 C to 60 C
Approvals, Underwriters Laboratories Inc.
Listed
Approvals, Canadian Standards Association
Certified
Operating Humidity Range (% RH)
10 to 90%
Voltage
120 to 240 VAC
Approvals, CE
CE
Approvals, Factory Mutual
Approved
Approvals, Canadian Underwriters Laboratories Inc.
Listed
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.