Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Replacement Part for V Series Zone Valves
Includes
Motor mounting screw and lead connectors
Used With
V4043, V4044
Frequency
50 Hz; 60 Hz
Voltage
220V @ 50 Hz or 240V@ 60 Hz
Electrical Connections (in.)
6 in. leads
Electrical Connections (mm)
152 mm leads
Valve Type
Zone Valve
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.