Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint
  • Product Info
  • Literature

Product Specifications

Application
Ignition Cable w/90 degree boot on one end only
Dimensions (in.)
120 in.
Dimensions (mm)
3048 mm
Used With
Q652; Q624
Item Type
Accessory
Approvals, Underwriters Laboratories Inc.
UL3257
There is no literature attached to this product, please try another material search. If you believe that there should be literature for this product, please contact Customer Care for website support.